IESNA:LM-63-2002
[TEST]P956138
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]78426
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
10784.3 11597.4 12470.6 13347.9 14020.4 14432.1 14682.5 14823.2 14978.4 15158.4
15390.1 15704.6 16128.8 16629.5 17237.8 18262 19809.7 21862.3 24397 27566.9
31721.7 36491 41568.6 46186.9 48978.1 47560.8 44724 40923 36356.5 30914.7
24030.8 17169.6 11237.4 6532.2 2874 889.7 0
10784.3 11641.3 12624.1 13597.8 14315.8 14752.4 14958.9 15009.8 15043.3 15073.1
15121.1 15223.8 15411.6 15647.5 16036.1 16848.4 18272.4 20337 23026.8 26234
30075.1 34497.2 39598.8 45114.3 50644.2 52113.3 48996.7 44986.8 40776.6 35987
29280.5 22070.1 15360.3 9350.8 4370 1392.5 0
10784.3 11685.6 12778.1 13847.4 14611.3 15072.3 15234.9 15196.4 15108.7 14987.9
14852.1 14742.5 14694.9 14665.9 14834.8 15434.8 16735 18811.6 21656.2 24900.6
28428.9 32503.8 37629 44041.2 52310.6 56665.7 53269.5 49050.5 45197 41059.6
34530.3 26971 19482.8 12169.7 5866 1895.3 0
10784.3 11748 12930.3 14072.1 14874.9 15310.7 15384.3 15199.3 14912.1 14580.7
14233.9 13923.5 13686.8 13525.4 13646.3 14354.7 15931.8 18349 21452.2 24859.2
28435.9 32302.3 36843.2 42465 50353.3 56445.2 54114.9 49447 45374.1 41187.1
35001.6 27645.5 20321.2 13106.2 6662.6 2339.8 0
10784.3 11810.5 13083 14296.8 15138.5 15548.2 15534.1 15201.8 14715.6 14173.5
13615.6 13105 12678.7 12384.9 12458.2 13274.6 15128.6 17886.3 21247.8 24817.8
28442.9 32100.3 36057.3 40889.1 48395.9 56224.2 54960 49843 45551.7 41314.1
35473 28320 21159.6 14043.1 7459.2 2784.2 0
10784.3 11847.8 13165.8 14432.1 15298.2 15664.1 15538.3 15034.2 14345.6 13629.3
12954.8 12372.5 11915.6 11667.8 11959.9 13242.4 15695.5 19122.8 23228.8 27675.7
32126 36499.7 40953.7 45833.1 53074.6 60510.2 60406.7 55518.2 50626.8 45284.7
38562.2 30668.5 22933.3 15263.9 8462.3 3285.8 0
10784.3 11885 13248.6 14567.4 15457.1 15779.9 15542.4 14866.6 13975.7 13085.1
12293.9 11640 11152.6 10950.6 11462.1 13210.1 16262.5 20359.3 25210.2 30532.8
35809 40899 45849.6 50777 57753.3 64796.5 65853.9 61193 55701.5 49255.4
41651.4 33016.9 24706.1 16484.7 9465 3787.3 0
10784.3 11903.6 13298.6 14640.7 15528.3 15818.8 15501 14713.1 13706.3 12748.3
11939.6 11291.6 10829.4 10696.9 11402.9 13480.7 16920.4 21556.1 27176.6 33411.7
39609.2 45600.9 51454.9 57125.9 64550.7 71263.8 72125 67491 61121.4 53314.6
44508.8 35043.4 25770.5 16928.7 9717 3808.8 0
10784.3 11922.3 13349.1 14713.5 15599.1 15857.7 15459.6 14559.2 13436.9 12411.4
11586.2 10943.6 10506.2 10442.8 11343.7 13751.4 17578.4 22752.9 29143.5 36290.3
43409.3 50302.4 57060.1 63474.4 71348.2 77730.6 78395.6 73788.9 66540.8 57373.4
47366.3 37070.3 26834.4 17372.3 9969 3829.9 0
10784.3 11914 13387.2 14748.7 15626 15861.9 15410.8 14450.7 13271.3 12228.5
11413.3 10780.1 10353.9 10333.2 11334.6 13892.1 17906.2 23455.5 30337.4 37980.8
45706.8 53056.4 60335.5 67536.1 75738 81788.2 81850.2 76495.3 68045.1 57525.7
46600.7 35754.4 24717.7 15708.8 8636.5 3215.4 0
10784.3 11922.3 13349.1 14713.5 15599.1 15857.7 15459.6 14559.2 13436.9 12411.4
11586.2 10943.6 10506.2 10442.8 11343.7 13751.4 17578.4 22752.9 29143.5 36290.3
43409.3 50302.4 57060.1 63474.4 71348.2 77730.6 78395.6 73788.9 66540.8 57373.4
47366.3 37070.3 26834.4 17372.3 9969 3829.9 0
10784.3 11903.6 13298.6 14640.7 15528.3 15818.8 15501 14713.1 13706.3 12748.3
11939.6 11291.6 10829.4 10696.9 11402.9 13480.7 16920.4 21556.1 27176.6 33411.7
39609.2 45600.9 51454.9 57125.9 64550.7 71263.8 72125 67491 61121.4 53314.6
44508.8 35043.4 25770.5 16928.7 9717 3808.8 0
10784.3 11885 13248.6 14567.4 15457.1 15779.9 15542.4 14866.6 13975.7 13085.1
12293.9 11640 11152.6 10950.6 11462.1 13210.1 16262.5 20359.3 25210.2 30532.8
35809 40899 45849.6 50777 57753.3 64796.5 65853.9 61193 55701.5 49255.4
41651.4 33016.9 24706.1 16484.7 9465 3787.3 0
10784.3 11847.8 13165.8 14432.1 15298.2 15664.1 15538.3 15034.2 14345.6 13629.3
12954.8 12372.5 11915.6 11667.8 11959.9 13242.4 15695.5 19122.8 23228.8 27675.7
32126 36499.7 40953.7 45833.1 53074.6 60510.2 60406.7 55518.2 50626.8 45284.7
38562.2 30668.5 22933.3 15263.9 8462.3 3285.8 0
10784.3 11810.5 13083 14296.8 15138.5 15548.2 15534.1 15201.8 14715.6 14173.5
13615.6 13105 12678.7 12384.9 12458.2 13274.6 15128.6 17886.3 21247.8 24817.8
28442.9 32100.3 36057.3 40889.1 48395.9 56224.2 54960 49843 45551.7 41314.1
35473 28320 21159.6 14043.1 7459.2 2784.2 0
10784.3 11748 12930.3 14072.1 14874.9 15310.7 15384.3 15199.3 14912.1 14580.7
14233.9 13923.5 13686.8 13525.4 13646.3 14354.7 15931.8 18349 21452.2 24859.2
28435.9 32302.3 36843.2 42465 50353.3 56445.2 54114.9 49447 45374.1 41187.1
35001.6 27645.5 20321.2 13106.2 6662.6 2339.8 0
10784.3 11685.6 12778.1 13847.4 14611.3 15072.3 15234.9 15196.4 15108.7 14987.9
14852.1 14742.5 14694.9 14665.9 14834.8 15434.8 16735 18811.6 21656.2 24900.6
28428.9 32503.8 37629 44041.2 52310.6 56665.7 53269.5 49050.5 45197 41059.6
34530.3 26971 19482.8 12169.7 5866 1895.3 0
10784.3 11641.3 12624.1 13597.8 14315.8 14752.4 14958.9 15009.8 15043.3 15073.1
15121.1 15223.8 15411.6 15647.5 16036.1 16848.4 18272.4 20337 23026.8 26234
30075.1 34497.2 39598.8 45114.3 50644.2 52113.3 48996.7 44986.8 40776.6 35987
29280.5 22070.1 15360.3 9350.8 4370 1392.5 0
10784.3 11597.4 12470.6 13347.9 14020.4 14432.1 14682.5 14823.2 14978.4 15158.4
15390.1 15704.6 16128.8 16629.5 17237.8 18262 19809.7 21862.3 24397 27566.9
31721.7 36491 41568.6 46186.9 48978.1 47560.8 44724 40923 36356.5 30914.7
24030.8 17169.6 11237.4 6532.2 2874 889.7 0
10784.3 11508.4 12274 13023.5 13610.3 13981.5 14212.8 14346.9 14483.4 14652.7
14894.3 15232 15671.9 16177.2 16805 17710 19005.3 20701.1 22830.7 25362.4
28398.3 31587.2 34414.4 36418.2 36918.9 34810.5 31827.2 28277 24403.2 20203.7
15389.7 10771.4 6939.8 4016.6 1806.8 591.8 0
10784.3 11419.5 12077.5 12699.4 13200.2 13531.2 13743.1 13870.5 13988.1 14146.6
14399 14759 15215.5 15725.3 16371.7 17158 18200.8 19539.9 21264.3 23157.6
25074.4 26683.4 27260.6 26649.4 24859.2 22060.1 18930.4 15631 12449.9 9493.1
6748.6 4373.3 2642.3 1501.4 739.9 293.8 0
10784.3 11324.7 11881.3 12399.8 12804.1 13082.6 13256.4 13339.6 13404.6 13492.3
13651.2 13899.5 14221.1 14556.7 14939 15367.3 15911.1 16622.5 17558.5 18555.9
19481.2 20082 19949.6 19017.7 17283.4 14938.2 12545.5 10201.6 8032.3 6140.7
4456.9 3020.1 1945.8 1196.8 639.8 265.3 0
10784.3 11230.4 11685.6 12100.2 12408.5 12634 12769.8 12808.7 12821.1 12837.6
12903 13039.6 13226.6 13388 13506.4 13576.7 13621 13705 13852.8 13954.1
13887.9 13480.3 12638.2 11386.4 9707.5 7816.3 6161 4772.2 3614.8 2788.3
2165.1 1666.9 1249.7 893 540 236.7 0
10784.3 11135.2 11488.2 11808.5 12054.3 12216.1 12288.5 12250 12144.1 12014.1
11885.8 11800.2 11760 11710.4 11616.9 11456.7 11236.1 11008.5 10797.1 10622.4
10432.1 10110.5 9577.5 8826 7850.2 6682.4 5631.7 4622 3657.8 2917.9
2282.7 1746.8 1282.9 898.8 537.1 233.8 0
10784.3 11040 11291.2 11516.7 11699.6 11798.1 11807.2 11691.4 11467.1 11190.6
10869.1 10560.8 10292.6 10031.9 9728.2 9336.7 8851.7 8312.9 7741.8 7290.7
6976.2 6741.2 6516.9 6265.3 5993 5548.6 5102.4 4471.4 3700.4 3047.8
2400.2 1827 1316 905.4 533.8 230.9 0
10784.3 10949 11107 11259.7 11395.9 11454.2 11409.1 11212.6 10873.6 10476
10031.9 9626 9286.6 8994 8706.4 8367.9 7964 7518.4 7044.9 6670.4
6421.7 6257.8 6139.1 5998.4 5783.2 5409.1 5036.7 4508.2 3870.9 3289.5
2670.8 2089.8 1538.6 1069.3 653.8 279.7 0
10784.3 10857.9 10922.9 11002.7 11091.3 11110.3 11011 10733.8 10280.2 9761.3
9195.2 8691.1 8280.6 7955.8 7684.7 7399.2 7076.4 6723.8 6348.1 6050.1
5867.2 5774.9 5761.3 5731.5 5573.4 5270 4970.9 4544.6 4041 3530.7
2941.5 2352.6 1760.8 1233.2 773.9 329 0
10784.3 10769.8 10749.1 10765.6 10798.7 10802.9 10670.4 10333.2 9813.8 9230.3
8651 8195.8 7864.7 7620.6 7405.4 7155 6855 6519.8 6141.1 5783.2
5516.3 5371.4 5385.9 5400.4 5354.9 5243.1 4974.2 4535.5 4041 3571.3
3128.5 2660.9 2129.1 1547.7 1007.7 426.2 0
10784.3 10671.7 10577.3 10543.4 10560 10580.6 10492.5 10223.5 9784.9 9287
8804.1 8382 8010.8 7685.5 7378.5 7056.5 6703.9 6329.4 5957 5624.7
5332.1 5114 4998.2 4928.6 4863.3 4787.1 4626.6 4340.2 3976.8 3572.1
3112.8 2652.6 2127.9 1565.1 1030.4 455.2 0
10784.3 10592.2 10427.5 10343.9 10349.7 10408.5 10410.2 10253.7 9925.6 9495.2
9044.1 8613.7 8194.5 7794.4 7408.3 7023.4 6629 6230.1 5860.2 5543.6
5260.1 5042.9 4885.6 4764.8 4651 4521.4 4344.3 4105.1 3809.7 3457.5
3024.6 2581.8 2068.7 1536.1 999.4 442.8 0
10784.3 10513.2 10277.3 10144.9 10139.5 10237.2 10328.2 10283.5 10066.3 9703.3
9284.1 8845.5 8379.1 7903.2 7438.5 6990.3 6554.1 6130.8 5763.7 5462.5
5188.5 4972.1 4773.5 4600.9 4438.3 4256.2 4061.7 3870.1 3642.5 3342.9
2936.1 2511.1 2009.1 1507.1 968.3 430.4 0
10784.3 10441.6 10151.5 9979.4 9974 10127.1 10343.1 10464 10379.5 10060.9
9605.7 9109.9 8598.4 8078.3 7572.1 7086.3 6623.3 6187.1 5810.9 5507.2
5258 5076.8 4922 4760.6 4578.5 4345.2 4096 3859.3 3605.2 3288.2
2883.9 2458.1 1964.8 1475.7 933.2 423.8 0
10784.3 10370.4 10026.1 9813.8 9808.5 10017.8 10358 10644.4 10693.2 10419.3
9927.6 9373.9 8817.8 8253.7 7705.4 7181.9 6692.4 6243.8 5858.9 5551.4
5328 5181.1 5070.2 4920.4 4718.4 4434.1 4130 3848.6 3568 3234
2831.4 2405.1 1920.1 1444.2 898 417.1 0
10784.3 10307.9 9915.2 9674.4 9658.2 9899.5 10327.4 10740.4 10893.9 10680.4
10184.6 9580 8988.7 8417.6 7867.6 7343.7 6848.8 6391.9 5999.6 5689.3
5457.9 5300.3 5198.5 5071 4891.4 4635.7 4346 4048 3743.5 3372.3
2934 2488.7 1989.7 1438.5 868.2 415.9 0
10784.3 10245.5 9804.3 9534.5 9507.6 9782 10296.8 10836 11094.6 10941.5
10441.6 9786.1 9160 8581.9 8030.3 7505.9 7005.2 6540.5 6140.3 5826.6
5587.5 5419 5326.7 5221.6 5064.4 4837.6 4562.4 4247.9 3918.9 3510.1
3036.6 2571.9 2058.8 1432.7 838 414.7 0
10784.3 10182.6 9703.8 9411.2 9369 9638.4 10172.2 10735.4 11048.3 10969.6
10537.6 9892.9 9246.9 8678.3 8146.1 7649.1 7169.9 6718.4 6324.9 6008.7
5750.5 5570.9 5460 5353.2 5198 4980.4 4699 4377.4 4030.6 3611
3128.1 2650.5 2125 1409.5 773.9 365.8 0
10784.3 10120.1 9602.8 9288.3 9230.3 9495.2 10047.6 10635.3 11001.5 10997.4
10633.2 10000.1 9333.8 8775.1 8262 7792.3 7335 6896.4 6509.4 6190.8
5913.5 5723.2 5592.8 5485.2 5332.1 5123.1 4835.5 4506.5 4142.4 3712
3219.5 2729.2 2191.2 1386.3 709.7 316.6 0
10784.3 10071.6 9525.4 9196 9120.3 9354.5 9847.4 10370 10698.2 10707.7
10395.7 9830.8 9205.1 8656.8 8177.6 7753.4 7344.5 6944 6577.7 6269.4
6014.5 5842.8 5719.5 5613.1 5460.4 5240.7 4939 4595.9 4223.1 3791
3291.6 2804.9 2248.7 1508.8 824.3 364.6 0
10784.3 10022.8 9447.6 9104.1 9009.8 9213.8 9647.1 10104.8 10395.3 10418
10158.5 9662 9076 8538 8093.6 7714.5 7353.7 6991.6 6646 6348.1
6115.5 5962.4 5846.5 5740.6 5588.7 5358.2 5042.4 4685.3 4303.8 3870.1
3363.6 2880.2 2305.8 1631.3 939.4 413 0
10784.3 9983.5 9393.4 9039.6 8937.8 9120.7 9505.5 9896.2 10139.5 10154.8
9924.3 9480.3 8946 8434.1 7997.6 7626.4 7278.7 6928.2 6588.9 6308.3
6113 5983.9 5876.3 5770.8 5621.8 5390.1 5075.1 4717.2 4334.4 3906.5
3401.6 2915.8 2353 1711.6 1038.7 453.1 0
10784.3 9944.2 9339.2 8975 8864.9 9027.6 9364 9687.6 9884.2 9891.2
9690.9 9298.6 8815.3 8330.3 7902 7537.8 7203.8 6865.3 6532.2 6268.6
6111.4 6005.4 5906.1 5801 5654.9 5421.9 5107.4 4748.6 4365 3942.9
3439.7 2951.4 2400.2 1791.9 1138 493.3 0
10784.3 9913.6 9300.7 8930.7 8823.1 8980.8 9299 9591.6 9761.3 9761.7
9578.4 9223.3 8776.8 8305 7863.5 7467.9 7102 6739.1 6387.8 6140.3
6008.7 5921.8 5833.3 5727.3 5582.9 5357 5044.9 4691.1 4318.3 3904
3420.7 2924.9 2388.6 1786.9 1129.7 483.3 0
10784.3 9882.9 9262.2 8886.9 8781.3 8934.5 9234.5 9495.2 9638 9631.8
9466.2 9147.6 8737.9 8279.8 7825.4 7398.3 7001.1 6612.9 6243.8 6012
5906.1 5838.2 5760.4 5653.7 5511.3 5292 4982.4 4634 4271.5 3865.1
3401.6 2897.6 2377.4 1781.5 1121.5 472.6 0
10784.3 9854.8 9232.8 8860.4 8759 8915.4 9209.7 9463.7 9598.6 9588.3
9425.3 9129 8737.9 8283.1 7817.1 7361.5 6932.4 6513.2 6126.7 5903.6
5805.9 5748.4 5681.8 5575.9 5431 5207.6 4900.5 4557.9 4198.7 3795.6
3343.3 2838.8 2298.4 1714.9 1069.3 446.1 0
10784.3 9826.2 9203.4 8834.3 8736.6 8896.4 9184.8 9431.9 9559.3 9544.8
9384.7 9110.3 8737.9 8286.8 7808.9 7324.7 6864.5 6413.4 6009.6 5795.6
5705.8 5659 5603.2 5497.7 5350.7 5123.1 4819 4481.7 4125.8 3726.5
3284.9 2780.1 2218.9 1647.8 1017.2 418.8 0
10784.3 9791.1 9174.5 8814.4 8727.5 8893.1 9182.8 9426.9 9546.9 9526.2
9360.7 9104.1 8744.1 8293 7804.7 7304 6824 6348.1 5934.2 5723.2
5636.3 5594.9 5545.2 5437.6 5288.7 5048.7 4754.8 4423.8 4059.6 3662.3
3223.7 2731.2 2127.1 1589.1 964.2 393.1 0
10784.3 9826.2 9203.4 8834.3 8736.6 8896.4 9184.8 9431.9 9559.3 9544.8
9384.7 9110.3 8737.9 8286.8 7808.9 7324.7 6864.5 6413.4 6009.6 5795.6
5705.8 5659 5603.2 5497.7 5350.7 5123.1 4819 4481.7 4125.8 3726.5
3284.9 2780.1 2218.9 1647.8 1017.2 418.8 0
10784.3 9854.8 9232.8 8860.4 8759 8915.4 9209.7 9463.7 9598.6 9588.3
9425.3 9129 8737.9 8283.1 7817.1 7361.5 6932.4 6513.2 6126.7 5903.6
5805.9 5748.4 5681.8 5575.9 5431 5207.6 4900.5 4557.9 4198.7 3795.6
3343.3 2838.8 2298.4 1714.9 1069.3 446.1 0
10784.3 9882.9 9262.2 8886.9 8781.3 8934.5 9234.5 9495.2 9638 9631.8
9466.2 9147.6 8737.9 8279.8 7825.4 7398.3 7001.1 6612.9 6243.8 6012
5906.1 5838.2 5760.4 5653.7 5511.3 5292 4982.4 4634 4271.5 3865.1
3401.6 2897.6 2377.4 1781.5 1121.5 472.6 0
10784.3 9913.6 9300.7 8930.7 8823.1 8980.8 9299 9591.6 9761.3 9761.7
9578.4 9223.3 8776.8 8305 7863.5 7467.9 7102 6739.1 6387.8 6140.3
6008.7 5921.8 5833.3 5727.3 5582.9 5357 5044.9 4691.1 4318.3 3904
3420.7 2924.9 2388.6 1786.9 1129.7 483.3 0
10784.3 9944.2 9339.2 8975 8864.9 9027.6 9364 9687.6 9884.2 9891.2
9690.9 9298.6 8815.3 8330.3 7902 7537.8 7203.8 6865.3 6532.2 6268.6
6111.4 6005.4 5906.1 5801 5654.9 5421.9 5107.4 4748.6 4365 3942.9
3439.7 2951.4 2400.2 1791.9 1138 493.3 0
10784.3 9983.5 9393.4 9039.6 8937.8 9120.7 9505.5 9896.2 10139.5 10154.8
9924.3 9480.3 8946 8434.1 7997.6 7626.4 7278.7 6928.2 6588.9 6308.3
6113 5983.9 5876.3 5770.8 5621.8 5390.1 5075.1 4717.2 4334.4 3906.5
3401.6 2915.8 2353 1711.6 1038.7 453.1 0
10784.3 10022.8 9447.6 9104.1 9009.8 9213.8 9647.1 10104.8 10395.3 10418
10158.5 9662 9076 8538 8093.6 7714.5 7353.7 6991.6 6646 6348.1
6115.5 5962.4 5846.5 5740.6 5588.7 5358.2 5042.4 4685.3 4303.8 3870.1
3363.6 2880.2 2305.8 1631.3 939.4 413 0
10784.3 10071.6 9525.4 9196 9120.3 9354.5 9847.4 10370 10698.2 10707.7
10395.7 9830.8 9205.1 8656.8 8177.6 7753.4 7344.5 6944 6577.7 6269.4
6014.5 5842.8 5719.5 5613.1 5460.4 5240.7 4939 4595.9 4223.1 3791
3291.6 2804.9 2248.7 1508.8 824.3 364.6 0
10784.3 10120.1 9602.8 9288.3 9230.3 9495.2 10047.6 10635.3 11001.5 10997.4
10633.2 10000.1 9333.8 8775.1 8262 7792.3 7335 6896.4 6509.4 6190.8
5913.5 5723.2 5592.8 5485.2 5332.1 5123.1 4835.5 4506.5 4142.4 3712
3219.5 2729.2 2191.2 1386.3 709.7 316.6 0
10784.3 10182.6 9703.8 9411.2 9369 9638.4 10172.2 10735.4 11048.3 10969.6
10537.6 9892.9 9246.9 8678.3 8146.1 7649.1 7169.9 6718.4 6324.9 6008.7
5750.5 5570.9 5460 5353.2 5198 4980.4 4699 4377.4 4030.6 3611
3128.1 2650.5 2125 1409.5 773.9 365.8 0
10784.3 10245.5 9804.3 9534.5 9507.6 9782 10296.8 10836 11094.6 10941.5
10441.6 9786.1 9160 8581.9 8030.3 7505.9 7005.2 6540.5 6140.3 5826.6
5587.5 5419 5326.7 5221.6 5064.4 4837.6 4562.4 4247.9 3918.9 3510.1
3036.6 2571.9 2058.8 1432.7 838 414.7 0
10784.3 10307.9 9915.2 9674.4 9658.2 9899.5 10327.4 10740.4 10893.9 10680.4
10184.6 9580 8988.7 8417.6 7867.6 7343.7 6848.8 6391.9 5999.6 5689.3
5457.9 5300.3 5198.5 5071 4891.4 4635.7 4346 4048 3743.5 3372.3
2934 2488.7 1989.7 1438.5 868.2 415.9 0
10784.3 10370.4 10026.1 9813.8 9808.5 10017.8 10358 10644.4 10693.2 10419.3
9927.6 9373.9 8817.8 8253.7 7705.4 7181.9 6692.4 6243.8 5858.9 5551.4
5328 5181.1 5070.2 4920.4 4718.4 4434.1 4130 3848.6 3568 3234
2831.4 2405.1 1920.1 1444.2 898 417.1 0
10784.3 10441.6 10151.5 9979.4 9974 10127.1 10343.1 10464 10379.5 10060.9
9605.7 9109.9 8598.4 8078.3 7572.1 7086.3 6623.3 6187.1 5810.9 5507.2
5258 5076.8 4922 4760.6 4578.5 4345.2 4096 3859.3 3605.2 3288.2
2883.9 2458.1 1964.8 1475.7 933.2 423.8 0
10784.3 10513.2 10277.3 10144.9 10139.5 10237.2 10328.2 10283.5 10066.3 9703.3
9284.1 8845.5 8379.1 7903.2 7438.5 6990.3 6554.1 6130.8 5763.7 5462.5
5188.5 4972.1 4773.5 4600.9 4438.3 4256.2 4061.7 3870.1 3642.5 3342.9
2936.1 2511.1 2009.1 1507.1 968.3 430.4 0
10784.3 10592.2 10427.5 10343.9 10349.7 10408.5 10410.2 10253.7 9925.6 9495.2
9044.1 8613.7 8194.5 7794.4 7408.3 7023.4 6629 6230.1 5860.2 5543.6
5260.1 5042.9 4885.6 4764.8 4651 4521.4 4344.3 4105.1 3809.7 3457.5
3024.6 2581.8 2068.7 1536.1 999.4 442.8 0
10784.3 10671.7 10577.3 10543.4 10560 10580.6 10492.5 10223.5 9784.9 9287
8804.1 8382 8010.8 7685.5 7378.5 7056.5 6703.9 6329.4 5957 5624.7
5332.1 5114 4998.2 4928.6 4863.3 4787.1 4626.6 4340.2 3976.8 3572.1
3112.8 2652.6 2127.9 1565.1 1030.4 455.2 0
10784.3 10769.8 10749.1 10765.6 10798.7 10802.9 10670.4 10333.2 9813.8 9230.3
8651 8195.8 7864.7 7620.6 7405.4 7155 6855 6519.8 6141.1 5783.2
5516.3 5371.4 5385.9 5400.4 5354.9 5243.1 4974.2 4535.5 4041 3571.3
3128.5 2660.9 2129.1 1547.7 1007.7 426.2 0
10784.3 10857.9 10922.9 11002.7 11091.3 11110.3 11011 10733.8 10280.2 9761.3
9195.2 8691.1 8280.6 7955.8 7684.7 7399.2 7076.4 6723.8 6348.1 6050.1
5867.2 5774.9 5761.3 5731.5 5573.4 5270 4970.9 4544.6 4041 3530.7
2941.5 2352.6 1760.8 1233.2 773.9 329 0
10784.3 10949 11107 11259.7 11395.9 11454.2 11409.1 11212.6 10873.6 10476
10031.9 9626 9286.6 8994 8706.4 8367.9 7964 7518.4 7044.9 6670.4
6421.7 6257.8 6139.1 5998.4 5783.2 5409.1 5036.7 4508.2 3870.9 3289.5
2670.8 2089.8 1538.6 1069.3 653.8 279.7 0
10784.3 11040 11291.2 11516.7 11699.6 11798.1 11807.2 11691.4 11467.1 11190.6
10869.1 10560.8 10292.6 10031.9 9728.2 9336.7 8851.7 8312.9 7741.8 7290.7
6976.2 6741.2 6516.9 6265.3 5993 5548.6 5102.4 4471.4 3700.4 3047.8
2400.2 1827 1316 905.4 533.8 230.9 0
10784.3 11135.2 11488.2 11808.5 12054.3 12216.1 12288.5 12250 12144.1 12014.1
11885.8 11800.2 11760 11710.4 11616.9 11456.7 11236.1 11008.5 10797.1 10622.4
10432.1 10110.5 9577.5 8826 7850.2 6682.4 5631.7 4622 3657.8 2917.9
2282.7 1746.8 1282.9 898.8 537.1 233.8 0
10784.3 11230.4 11685.6 12100.2 12408.5 12634 12769.8 12808.7 12821.1 12837.6
12903 13039.6 13226.6 13388 13506.4 13576.7 13621 13705 13852.8 13954.1
13887.9 13480.3 12638.2 11386.4 9707.5 7816.3 6161 4772.2 3614.8 2788.3
2165.1 1666.9 1249.7 893 540 236.7 0
10784.3 11324.7 11881.3 12399.8 12804.1 13082.6 13256.4 13339.6 13404.6 13492.3
13651.2 13899.5 14221.1 14556.7 14939 15367.3 15911.1 16622.5 17558.5 18555.9
19481.2 20082 19949.6 19017.7 17283.4 14938.2 12545.5 10201.6 8032.3 6140.7
4456.9 3020.1 1945.8 1196.8 639.8 265.3 0
10784.3 11419.5 12077.5 12699.4 13200.2 13531.2 13743.1 13870.5 13988.1 14146.6
14399 14759 15215.5 15725.3 16371.7 17158 18200.8 19539.9 21264.3 23157.6
25074.4 26683.4 27260.6 26649.4 24859.2 22060.1 18930.4 15631 12449.9 9493.1
6748.6 4373.3 2642.3 1501.4 739.9 293.8 0
10784.3 11508.4 12274 13023.5 13610.3 13981.5 14212.8 14346.9 14483.4 14652.7
14894.3 15232 15671.9 16177.2 16805 17710 19005.3 20701.1 22830.7 25362.4
28398.3 31587.2 34414.4 36418.2 36918.9 34810.5 31827.2 28277 24403.2 20203.7
15389.7 10771.4 6939.8 4016.6 1806.8 591.8 0
10784.3 11597.4 12470.6 13347.9 14020.4 14432.1 14682.5 14823.2 14978.4 15158.4
15390.1 15704.6 16128.8 16629.5 17237.8 18262 19809.7 21862.3 24397 27566.9
31721.7 36491 41568.6 46186.9 48978.1 47560.8 44724 40923 36356.5 30914.7
24030.8 17169.6 11237.4 6532.2 2874 889.7 0
